text.skipToContent text.skipToNavigation

Alternate Catalog No. : LTT 111

Catalog No. : LTT111

Description:  COUPLING,COMP,COMB,1/2RGD/1/2LT,STL

UPC: 785991425222

Combination Compression Coupling, Raingtight, Conduit Size 1/2 Inch EMT to 1/2 Inch Liquidtight, Length 1-3/4 Inch, Material Zinc Plated Steel
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical metallic tubing EMT connectors

Special Features

Rain Tight

Application

For use with EMT conduit

Specifications

Material

Steel

Finish

Zinc Plated

Classifications

Brand Name

Steel City

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here