text.skipToContent text.skipToNavigation

Catalog No. : LTMES06B-D

Description:  LFMC EMCMidHF 1-1/2in Blk 45m/150ft

UPC: 786210154077

Liquid Tight Flexible Metallic Conduit, Bronze Core with PVC Jacket, Conduit Size 1-1/2 Inch, Length 45 Meters/150 Feet, EMC Mid Performance, Halogen Free, Compliant to RoHS and WEEE, Working Temperature -55 to 105 Degrees C, Black
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Liquid Tight Conduit

Specifications

Material

Bronze Core with PVC Jacket

Color

Black

Classifications

Brand Name

T&B Liquidtight Fittings

Sub Brand

T&B Liquidtight Systems

Standard

Compliant to RoHS and WEEE

Dimensions

Trade Size

1-1/2 in

Length

150 ft

Documents/Support Tools

Sales Drawing

Click here

Click here