text.skipToContent text.skipToNavigation

Catalog No. : LTMES06B-B

Description:  LFMC EMCMidHF 1-1/2in Blk 15m/50ft

UPC: 786210153971

Liquid Tight Flexible Metallic Conduit, Bronze Core with PVC Jacket, Conduit Size 1-1/2 Inch, Length 15 Meters/50 Feet, EMC Mid Performance, Halogen Free, Compliant to RoHS and WEEE, Working Temperature -55 to 105 Degrees C, Black
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Liquid Tight Conduit

Specifications

Material

Bronze Core with PVC Jacket

Color

Black

Classifications

Brand Name

T&B Liquidtight Fittings

Sub Brand

T&B Liquidtight Systems

Standard

Compliant to RoHS and WEEE

Dimensions

Trade Size

1-1/2 in

Length

50 ft

Sustainability

Environmental product declaration

EPD NM LIQUIDTIGHT FITTINGS US

EPD US T&B LIQUIDTIGHT SYSTEMS

EPD SEALING RINGS US

EPD FLEXIBLE NON-METALLIC CONDUIT OF T&B LIQUIDTIGHT SYSTEMS AND CARFLEX BRANDS US

MNS_EcoSolutions

Documents/Support Tools

Sales Drawing

Click here

Click here