text.skipToContent text.skipToNavigation

Catalog No. : LTMES05G-E

Description:  LFMC EMCMIDHF 1-1/4IN GRY 60M/200FT

UPC: 786210115764

Liquid Tight Flexible Metallic Conduit, Bronze Core with PVC Jacket, Conduit Size 1-1/4 Inch, Length 60 Meters/200 Feet, EMC Mid Performance, Halogen Free, Compliant to RoHS and WEEE, Working Temperature -55 to 105 Degrees C, Gray
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Liquid Tight Conduit

Specifications

Material

Bronze Core

Finish

PVC Jacket

Color

Gray

Classifications

Brand Name

T&B Liquidtight Fittings

Sub Brand

T&B Liquidtight Systems

Standard

RoHS, WEEE

Dimensions

Trade Size

1-1/4 in , 40 mm

Outside Diameter

1.660 in

Inside Diameter

1.380 in

Length

200 ft , 60 m

ETIM EC001179 Protective metallic hose

Nominal diameter

40 mm

Nominal size in inch

1 1/4 inch

Outer diameter

42.16 mm

Inner diameter

35.05 mm

Material

Other

Surface protection

Untreated

Colour

Grey

Bending strength

Flexible

Documents/Support Tools

Sales Drawing

Click here

Click here