text.skipToContent text.skipToNavigation

Catalog No. : LTMES03B-K

Description:  LFMC EMCMidHF 3/4in Blk 150m/500ft

UPC: 786210154046

Liquid Tight Flexible Metallic Conduit, Bronze Core with PVC Jacket, Conduit Size 3/4 Inch, Length 150 Meters/500 Feet, EMC Mid Performance, Halogen Free, Compliant to RoHS and WEEE, Working Temperature -55 to 105 Degrees C, Black
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Liquid Tight Conduit

Specifications

Material

Bronze Core with PVC Jacket

Color

Black

Classifications

Brand Name

T&B Liquidtight Fittings

Sub Brand

T&B Liquidtight Systems

Standard

Compliant to RoHS and WEEE

Dimensions

Trade Size

3/4 in

Length

175 ft

Documents/Support Tools

Sales Drawing

Click here

Click here