text.skipToContent text.skipToNavigation

Catalog No. : LTMES02G-K

Description:  LFMC EMCMIDHF 1/2IN GRY 150M/500FT

UPC: 786210115719

Liquid Tight Flexible Metallic Conduit, Bronze Core with PVC Jacket, Conduit Size 1/2 Inch, Length 150 Meters/500 Feet, EMC Mid Performance, Halogen Free, Compliant to RoHS and WEEE, Working Temperature -55 to 105 Degrees C, Gray
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Liquid Tight Conduit

Specifications

Material

Bronze Core

Finish

PVC Jacket

Color

Gray

Classifications

Brand Name

T&B Liquidtight Fittings

Sub Brand

T&B Liquidtight Systems

Standard

RoHS, WEEE

Dimensions

Trade Size

1/2 in , 20 mm

Outside Diameter

0.840 in

Inside Diameter

0.622 in

Length

500 ft , 150 m

ETIM EC001179 Protective metallic hose

Nominal diameter

20 mm

Nominal size in inch

1/2 inch

Outer diameter

21.34 mm

Inner diameter

15.8 mm

Material

Other

Surface protection

Untreated

Colour

Grey

Bending strength

Flexible

Documents/Support Tools

Sales Drawing

Click here

Click here