Catalog No. : LTLC6P
Description: IN-LINE LEVER CONN 6 PORT BL BOX/50
UPC: 708917404613
In-Line lever connector, 6 ports, blue, box of 50
View More
View Less
For more info visit:
electrification.us.abb.com
- Allow easy in-line splicing connections
- Lever for easy insertion and release of wires
- Compact design
- Re-useable
- Easy diagnosis of continuity via test port
Descriptors
|
Category |
Wire connectors |
Specifications
|
Number Of Poles |
3 |
|
Material |
Polycarbonate |
|
Color |
Blue |
|
Voltage Rating |
600 V |
|
Temperature Rating |
90 °C |
|
Wire Type |
Copper solid/stranded |
Classifications
|
Brand Name |
Marrette |
|
Standard |
CULUS 6B55 |
Dimensions
|
Wire Size |
#12-#24 sld/#14-#22 str |