text.skipToContent text.skipToNavigation

Catalog No. : LTLC2P

Description:  IN-LINE LEVER CONN 2PORT BL BOX/100

UPC: 708917404552

In-Line lever connector, 2 ports, blue, box of 100
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Allow easy in-line splicing connections
  • Lever for easy insertion and release of wires
  • Compact design
  • Re-useable
  • Easy diagnosis of continuity via test port

Descriptors

Category

Wire connectors

Type

Lever connector

Specifications

Number Of Poles

1

Material

Polycarbonate

Color

Blue

Voltage Rating

600 V

Temperature Rating

90 °C

Wire Type

Copper solid/stranded

Classifications

Brand Name

Marrette

Standard

CULUS 6B55

Dimensions

Wire Size

#12-#24 sld/#14-#22 str

Documents/Support Tools

Instruction Sheet

Click here

Sales Drawing

Click here

Click here