text.skipToContent text.skipToNavigation

Catalog No. : LTL300D2356

Description:  FLEXIBLE BRAID

UPC: 783786332366

Tinned Copper, Standard Flexible Braid Connector, LTL Series - Large Transformer Links, Pad A - 6-Hole Pad with 11/16 inch (14.3 mm) Holes and 2 inch (50.8 mm) Spacing Center to Center, and Pad B - 6-Hole Pad with NEMA Standard 9/16 inch (14.3 mm) Holes and 1-3/4 inch (44.4 mm) Spacing Center to Center, 14 inch (356 mm) long, 6 inch (152.4 mm) wide, 3/8 inch (9.5 mm) thick. Pads 6 inch x 4 inch. 30 AWG Individual Strand.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Large Transformer Links.
  • 30 AWG Individual Wire Gauge Size
  • 6 Hole NEMA Pads on Both Sides - Transverse to Pads.

Descriptors

Category

Flexible braid

Special Features

6 Hole Pads

Application

Large Transformer Links

Specifications

Conductor Material

Tin-Plated Copper

Conductor Category

Flexible

Shape Of Conductor

Flat

Classifications

Brand Name

Boreal

Standard

IEEE / ANSI C37, 34
IEEE / ANSI C37, 34

Dimensions

Cable Width

6 in , 152.4 mm

Cable Length

356 mm

ETIM EC000839 Braid wire

Conductor material

Copper, tinned

Conductor category

Class 5 = flexible

Shape of conductor

Flat

Cable width approx.

162 mm

Cable width approx.

6.375 inch

Cable height approx.

356 mm

Documents/Support Tools

Sales Drawing

Click here