text.skipToContent text.skipToNavigation

Catalog No. : LTL250F3356

Description:  FLEXIBLE BRAID

UPC: 75114234078

Tinned Copper, Standard Flexible Braid Connector, LTL Series - Large Transformer Links, 6-Hole Pads with NEMA Standard 9/16 inch (14.3 mm) Holes and 1-3/4 inch (44.4 mm) Spacing Center to Center, 14 inch (356 mm) long, 6-3/8 inch (162 mm) wide, 1/4 inch (6.3 mm) thick. Pad 6-3/8 inch x 5-1/2 inch. 30 AWG Individual Strand.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Large Transformer Links.
  • 30 AWG Individual Wire Gauge Size
  • 6 Hole NEMA Pads on Both Sides - In-Line with Pads.

Descriptors

Category

Flexible braid

Special Features

Tin Plated for High Conductivity and Corrosion Resistance.

Application

Large Transformer Links

Specifications

Conductor Material

Tin-Plated Copper

Conductor Category

Flexible

Shape Of Conductor

Flat

Classifications

Brand Name

Boreal

Standard

IEEE / ANSI C37, 34
IEEE / ANSI C37, 34

Dimensions

Cable Width

6-3/8 in

Cable Length

356 mm

ETIM EC000839 Braid wire

Conductor material

Copper, tinned

Conductor category

Class 5 = flexible

Shape of conductor

Flat

Cable width approx.

162 mm

Cable width approx.

6.375 inch

Cable height approx.

610 mm