text.skipToContent text.skipToNavigation

Catalog No. : LTGUS01B-L

Description:  LFMC GP UL 3/8IN BLK 300M/1000FT

UPC: 786210109626

General Purpose, UL Listed Liquid-tight FlexibleMetallic Conduits providing premier performance inthe toughest applications

Liquid Tight Flexible Metallic Conduit, General Purpose, Galvanised Steel Core with PVC Jacket, Conduit Size 3/8 Inch, Length 300 Meters/1,000 Feet, Working Temperature -30 to 80 Degrees C, UL E125517, CSA LR-72635, Compliant to RoHS, Black
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Coordinated performance with Ser. 52/53 Steel Fittings
  • Smooth extruded jackets provide best performance with fittings
  • Used extensively in machine tool and other industrial environments where flexibilityis necessary for motion, vibration and bending
  • Listed and marked for direct burial in earth or in poured concrete
  • Liquid-tight applications against water, oils, cutting fluids and mild acids

Descriptors

Category

Liquid Tight Conduit

Special Features

High quality cores and jackets for excellent strength and durability

Application

General Purpose

Specifications

Radius

51 mm

Material

Galvanised Steel

Finish

PVC Jacket

Color

Black

Classifications

Brand Name

T&B Liquidtight Fittings

Sub Brand

T&B Liquidtight Systems

Standard

UL E125517, CSA LR-72635, RoHS

Dimensions

Trade Size

3/8 in

Outside Diameter

0.710 in

Inside Diameter

0.484 in

Length

1,000 ft , 300 m

Documents/Support Tools

Sales Drawing

Click here

Click here

Click here

Click here

Support/Tools

Click here

Click here