Catalog No. : LTGUS01B-C
Description: LFMC GP UL 3/8IN BLK 30M/100FT
UPC: 786210108957
General Purpose, UL Listed Liquid-tight FlexibleMetallic Conduits providing premier performance inthe toughest applications
- Coordinated performance with Ser. 52/53 Steel Fittings
- Smooth extruded jackets provide best performance with fittings
- Used extensively in machine tool and other industrial environments where flexibilityis necessary for motion, vibration and bending
- Listed and marked for direct burial in earth or in poured concrete
- Liquid-tight applications against water, oils, cutting fluids and mild acids
Descriptors
|
Category |
Liquid Tight Conduit |
|
Special Features |
High quality cores and jackets for excellent strength and durability |
|
Application |
General Purpose |
Specifications
|
Radius |
51 mm |
|
Material |
Galvanised Steel |
|
Finish |
PVC Jacket |
|
Color |
Black |
Classifications
|
Brand Name |
T&B Liquidtight Fittings |
|
Sub Brand |
T&B Liquidtight Systems |
|
Standard |
UL E125517, CSA LR-72635, RoHS |
Dimensions
|
Trade Size |
3/8 in |
|
Outside Diameter |
0.710 in |
|
Inside Diameter |
0.484 in |
|
Length |
100 ft , 30 m |
Documents/Support Tools
|
Sales Drawing |
|
Support/Tools |