text.skipToContent text.skipToNavigation

Catalog No. : LTGES02G-C

Description:  LFMC GP 1/2IN GRY 30M/100FT

UPC: 786210109886

General Purpose, CE compliant Liquid-tight FlexibleMetallic Conduits provide excellent strength andliquid-tight performance

Liquid Tight Flexible Metallic Conduit, General Purpose, Galvanised Steel Core with PVC Jacket, Conduit Size 1/2 Inch, Length 30 Meters/100 Feet, Working Temperature -20 to 80 Degrees C, Compliant to RoHS, Gray
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Full compliance to IEC 61386 requirements, CE compliant
  • Coordinated performance with Series 52/53 Steel Fittings
  • Ingress protection ratings aligned with industrial enclosures
  • Smooth extruded jackets provide best performance with fittings
  • Used extensively in the machine tool and other industrial environments whereflexibility is necessary for motion, vibration and bending
  • The inherant sunlight resistance of PVC enables this product to be used in outdoor applications
  • Liquid-tight applications against water, oils, cutting fluids, mild acids
  • For use in electrical circuits up to 1,000 volts

Descriptors

Category

Liquid Tight Conduit

Special Features

Designed to meet UL 360 ID/OD dimension requirements

Application

General Purpose

Specifications

Radius

51 mm

Material

Galvanised Steel

Finish

PVC Jacket

Color

Gray

Classifications

Brand Name

T&B Liquidtight Fittings

Sub Brand

T&B Liquidtight Systems

Standard

RoHS

Dimensions

Trade Size

1/2 in

Outside Diameter

0.840 in

Inside Diameter

0.622 in

Length

100 ft , 30 m

Compliance and Certifications

RoHS RoHS3 Compliant

Documents/Support Tools

Sales Drawing

Click here

Click here

Click here

Click here

Support/Tools

Click here