text.skipToContent text.skipToNavigation

Catalog No. : LTFUS07L-A

Description:  LFMC FB AM UL 2IN BLU 8M/25FT

UPC: 786210346304

Waterproof metallic flexible conduit, blue, antimicrobial for food industry, galvanized steel core with copper braid and blue PVC sheath, conduit size 2 inches, length 8 meters/25 feet.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Liquid Tight Conduit

Specifications

Material

Galvanized Steel Core with PVC Jacket

Color

Blue

Classifications

Brand Name

T&B Liquidtight Fittings

Dimensions

Trade Size

2 in

Outside Diameter

2.3

Inside Diameter

2.0

Length

25

Documents/Support Tools

Sales Drawing

Click here