text.skipToContent text.skipToNavigation

Catalog No. : LTFUS05L-B

Description:  LFMC FB AM UL 1-1/4IN BLU 15M/50FT

UPC: 786210343235

Waterproof metallic flexible conduit, blue, antimicrobial for food industry, galvanized steel core with copper braid and blue PVC sheath, conduit size 1-1/4 inch, length 15 meters/50 feet.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Liquid Tight Conduit

Specifications

Material

Galvanized Steel Core with PVC Jacket

Color

Blue

Classifications

Brand Name

T&B Liquidtight Fittings

Dimensions

Trade Size

1-1/4 in

Outside Diameter

1.6

Inside Diameter

1.4

Length

50

Compliance and Certifications

RoHS RoHS3 Compliant

Documents/Support Tools

Sales Drawing

Click here