text.skipToContent text.skipToNavigation

Catalog No. : LTEUS01B-L

Description:  LFMC EMCSTDUL 3/8IN BLK 300M/1000FT

UPC: 786210115559

Liquid Tight Flexible Metallic Conduit, Galvanised Steel Core with Tin Copper Braid and PVC Jacket, Conduit Size 3/8 Inch, Length 300 Meters/1,000 Feet, EMC Standard Performance, UL 360, Compliant to RoHS and WEEE, Working Temperature -20 to 60 Degrees C, Black
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Liquid Tight Conduit

Specifications

Material

Galvanized Steel Core with Tin Copper Braid

Finish

PVC Jacket

Color

Black

Classifications

Brand Name

T&B Liquidtight Fittings

Sub Brand

T&B Liquidtight Systems

Standard

UL 360, RoHS, WEEE

Dimensions

Trade Size

3/8 in , 16 mm

Outside Diameter

0.710 in

Inside Diameter

0.484 in

Length

1,000 ft , 300 m

Documents/Support Tools

Sales Drawing

Click here

Click here