text.skipToContent text.skipToNavigation

Catalog No. : LTCES07B-C

Description:  LFMC EMC HI 2IN BLK 30M/100FT

UPC: 786210115955

Liquid Tight Flexible Metallic Conduit, Bronze Core with Tin Copper Braid and PVC Jacket, Conduit Size 2 Inch, Length 30 Meters/100 Feet, EMC High Performance, Compliant to RoHS and WEEE, Working Temperature -55 to 105 Degrees C, Black
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Liquid Tight Conduit

Specifications

Material

Bronze Core with Tin Copper Braid

Finish

PVC Jacket

Color

Black

Classifications

Brand Name

T&B Liquidtight Fittings

Sub Brand

T&B Liquidtight Systems

Standard

RoHS, WEEE

Dimensions

Trade Size

2 in , 63 mm

Outside Diameter

2.375 in

Inside Diameter

2.020 in

Length

100 ft , 30 m

Documents/Support Tools

Sales Drawing

Click here

Click here