Catalog No. : LTCES03B-C
Description: LFMC EMC HI 3/4IN BLK 30M/100FT
UPC: 786210115849
Liquid Tight Flexible Metallic Conduit, Bronze Core with Tin Copper Braid and PVC Jacket, Conduit Size 3/4 Inch, Length 30 Meters/100 Feet, EMC High Performance, Compliant to RoHS and WEEE, Working Temperature -55 to 105 Degrees C, Black
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Liquid Tight Conduit |
Specifications
|
Material |
Bronze Core with Tin Copper Braid |
|
Finish |
PVC Jacket |
|
Color |
Black |
Classifications
|
Brand Name |
T&B Liquidtight Fittings |
|
Sub Brand |
T&B Liquidtight Systems |
|
Standard |
RoHS, WEEE |
Dimensions
|
Trade Size |
3/4 in , 25 mm |
|
Outside Diameter |
1.050 in |
|
Inside Diameter |
0.820 in |
|
Length |
100 ft , 30 m |
Documents/Support Tools
|
Sales Drawing |