text.skipToContent text.skipToNavigation

Catalog No. : LTCES02B-K

Description:  LFMC EMC HI 1/2IN BLK 150M/500FT

UPC: 786210115900

Liquid Tight Flexible Metallic Conduit, Bronze Core with Tin Copper Braid and PVC Jacket, Conduit Size 1/2 Inch, Length 150 Meters/500 Feet, EMC High Performance, Compliant to RoHS and WEEE, Working Temperature -55 to 105 Degrees C, Black
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Liquid Tight Conduit

Specifications

Material

Bronze Core with Tin Copper Braid

Finish

PVC Jacket

Color

Black

Classifications

Brand Name

T&B Liquidtight Fittings

Sub Brand

T&B Liquidtight Systems

Standard

RoHS, WEEE

Dimensions

Trade Size

1/2 in , 20 mm

Outside Diameter

0.840 in

Inside Diameter

0.622 in

Length

500 ft , 150 m

Documents/Support Tools

Sales Drawing

Click here

Click here