Catalog No. : LTC3BP500
Description: COMP LEVER CONN 3 PORT BL BOX/500
UPC: 708917404460
Compact lever connector, 3 ports, blue, box of 500
View More
View Less
For more info visit:
electrification.us.abb.com
- Lever for easy insertion and release of wires
- Compact design
- Re-useable
- Quick wire strip length reference on connector
- Easy diagnosis via continuity check port
- Wide wire range compatibility
- Transparent housing for easy wire connection verification
Descriptors
|
Category |
Wire connectors |
Specifications
|
Number Of Poles |
3 |
|
Material |
Polycarbonate |
|
Color |
Blue |
|
Voltage Rating |
600 V |
|
Temperature Rating |
105 °C |
|
Wire Type |
Copper solid/stranded |
Classifications
|
Brand Name |
Marrette |
|
Standard |
CULUS 6B55 |
Dimensions
|
Wire Size |
#12-#28 sol/str |