Catalog No. : LTC150-1
Description: 1-1/2IN LT TYPE B COND PVC ORG
UPC: 786210140711
Descriptors
|
Category |
Electrical conduit |
|
Special Features |
The Smooth Inner Surface Ensures that Cables and Conductors Can Be Fed Through Very Easily |
|
Application |
Machine Tools, Motor Hookups, Food Processing Equipment, Extensions from Wire Ways, and Sensor and Micro Switch Wiring Found In Control Consoles. |
Specifications
|
Voltage Rating |
600 V |
|
Material |
PVC |
|
Color |
Black |
Classifications
|
Brand Name |
T&B Liquidtight Fittings |
|
Standard |
UL E95745, CSA |
Dimensions
|
Trade Size |
1-1/2 in |
|
Outside Diameter |
48.3 mm |
|
Inside Diameter |
40 mm |
|
Length |
15.2 m |
|
Nominal size in inch |
1 1/2 inch |
|
Flexibility |
Flexible |
|
Colour |
Orange |
|
Approved according to CSA |
Y |
Documents/Support Tools
|
Sales Drawing |