text.skipToContent text.skipToNavigation

Catalog No. : LTAES02G-L

Description:  LFMC ALUM 1/2IN GRY 300M/1000FT

UPC: 786210105406

Aluminum, CE compliant Liquid-tight Flexible MetallicConduits provide excellent performance in corrosiveenvironments and installations where lightweightwireway is required

Liquid Tight Flexible Metallic Conduit, Aluminum Core with PVC Jacket, Conduit Size 1/2 Inch, Length 300 Meters/1,000 Feet, Working Temperature -20 to 80 Degrees C, Compliant to RoHS, Gray
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Full compliance to IEC 61386-1, -23 requirements, CE Certified
  • Coordinated performance with Series 5200AL Fittings
  • NEMA & IP ingress protection ratings aligned with industrial enclosures
  • Smooth extruded jackets provide best performance with fittings
  • Applications with light weight requirements, 40-50% lighter that typical steelconstruction
  • Used extensively in applications where flexibility is necessary for motion, vibration and bending
  • The inherant sunlight resistance of PVC enables this product to be used in outdoor applications
  • Liquid-tight applications against water, oils, cutting fluids, mild acids
  • For use in electrical circuits up to 1,000 volts

Descriptors

Category

Liquid Tight Conduit

Special Features

Designed to meet UL 360 ID/OD dimension requirements

Application

For Use in Corrosive Environments

Specifications

Radius

64 mm

Material

Aluminum

Finish

PVC Jacket

Color

Gray

Classifications

Brand Name

T&B Liquidtight Fittings

Sub Brand

T&B Liquidtight Systems

Standard

RoHS

Dimensions

Trade Size

1/2 in

Outside Diameter

0.840 in

Inside Diameter

0.622 in

Length

1,000 ft , 300 m

Documents/Support Tools

Sales Drawing

Click here

Click here

Click here

Click here

Support/Tools

Click here

Click here