Catalog No. : LT9LF
Description: 1 INCH PVC LOCK NUT
UPC: 34481212652
Lock Nut, Size 1 Inch, Material PVC, Color Gray, For use with Schedule 40 and 80 Conduti
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Wiring duct fitting and accessories |
Specifications
Material |
Non-metallic |
Classifications
Brand Name |
Carlon |
Dimensions
Size |
1 |
Width |
0.19 in |
Compliance and Certifications
RoHS | RoHS3 Compliant |
REACH | REACH 240 Compliant |
TSCA | TSCA Section 6(h) Compliant |
ETIM Classification
ETIM
EC002382 Locknut
Material |
Plastic |
Material quality |
Other |
Surface protection |
Untreated |
With nylon ring |
N |
Documents/Support Tools
Sales Drawing |