text.skipToContent text.skipToNavigation

Catalog No. : LT950PISO20

Description:  1/2 90 DEGREE METRIC PLASTIC

UPC: 786210666129

1/2 Inch, 90 Degree Non-Metallic ISO Metric Bullet Liquidtight Fitting
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • T&B Bullet liquidtight fitting and LTC non-metallic conduit are suitable for construction applications where ISO metric threading and liquidtight systems are installed.

Descriptors

Category

Liquid tight connectors

Application

T&B Bullet liquidtight fitting and EFC non-metallic conduit are suited for OEM applications as in the machine tool industry where environments include continuous motion, vibration and exposure to moisture, oil, dirt and dust.

Specifications

Material

Thermoplastic

Classifications

Brand Name

T&B Liquidtight Fittings

Standard

E 23018

Dimensions

Size

1/2 Inch

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 2884 441203 N/A N/A N/A

Sustainability

Environmental product declaration

9AKK108471A4032

ETIM EC001178 Screw connection for protective plastic hose

Nominal size in inch

1/2 inch

Model

90°-elbow

Revolving thread

N

Construction type

External thread

Type of connection

Thread

Thread connection size

M20 x 1.5

Thread length

14.48 mm

Material screw gland

Other

Material sealing

Other

Colour

Black

Documents/Support Tools

Instruction Sheet

Click here

Sales Drawing

Click here

Click here