Catalog No. : LT75P-QC-LG
Description: 3/4IN BULLET QUICKCONNECT FTNG LGRY
UPC: 786210219165
Bullet Quick Connect Liquidtight Fitting, 3/4 Inch, Straight, Thermoplastic with Friction Washer, Temperature Rating -2 to +221 F, Light Gray
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Single-piece fitting (No locknut required)
- Quick and easy installation without access to the inside
- Corrosion resistant
- Non-metallic connectors designed to provide a liquidtight seal when terminating liquidtight non-metallic conduit (UL Type B) to a box.
Descriptors
Category |
Liquid tight connectors |
Application |
Ideal for panel builders and volume installers |
Specifications
Material |
Weather stabilized thermoplastic |
Color |
Light Gray |
Classifications
Brand Name |
T&B Liquidtight Fittings |
Standard |
ANSI/UL514B , CSA 22.2 No. 18.3-12 |
Dimensions
Size |
3/4 in |