Catalog No. : LT75-CPL
Description: 3/4 INCH LTC/EFC CONDUIT COUPLING
UPC: 786209936400
Non-metallic Liquidtight Conduit Coupling, 3/4 Inch Size Type B, PVC Material, Screw-in Type
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Liquid tight connectors |
Specifications
Material |
Non-metallic |
Classifications
Brand Name |
T&B Liquidtight Fittings |
Dimensions
Size |
3/4 Inch |