text.skipToContent text.skipToNavigation

Catalog No. : LT6XES06B-D

Description:  LFMC SS316 XT 1-1/2in Blk 45m/150ft

UPC: 786210154947

Liquid Tight Flexible Metallic Conduit, Extreme Temperature, 316 Stainless Steel Core with TRP Jacket (UL94-HB), Conduit Size 1-1/2 Inch, Length 45 Meters/150 Feet, Working Temperature -55 to 150 Degrees C, Compliant to RoHS and WEEE, Black
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Liquid Tight Conduit

Specifications

Material

316 Stainless Steel Core with TRP Jacket

Color

Black

Classifications

Brand Name

T&B Liquidtight Fittings

Sub Brand

T&B Liquidtight Systems

Standard

RoHS, WEEE

Dimensions

Trade Size

1-1/2 in

Outside Diameter

1.9 in

Inside Diameter

1.575 in

Length

150 ft

Documents/Support Tools

Sales Drawing

Click here

Click here

Click here

Click here