text.skipToContent text.skipToNavigation

Catalog No. : LT6XES03B-K

Description:  LFMC SS316 XT 3/4in Blk 150m/500ft

UPC: 786210154916

Liquid Tight Flexible Metallic Conduit, Extreme Temperature, 316 Stainless Steel Core with TRP Jacket (UL94-HB), Conduit Size 3/4 Inch, Length 150 Meters/500 Feet, Working Temperature -55 to 150 Degrees C, Compliant to RoHS and WEEE, Black
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Liquid Tight Conduit

Specifications

Material

316 Stainless Steel Core with TRP Jacket

Color

Black

Classifications

Brand Name

T&B Liquidtight Fittings

Sub Brand

T&B Liquidtight Systems

Standard

RoHS, WEEE

Dimensions

Trade Size

3/4 in

Outside Diameter

1.05 in

Inside Diameter

0.82 in

Length

500 ft

Documents/Support Tools

Sales Drawing

Click here

Click here

Click here

Click here