text.skipToContent text.skipToNavigation

Catalog No. : LT6GES01C-K

Description:  LFMC SS316 GP 3/8in Clr 150m/500ft

UPC: 786210221939

Liquid Tight Flexible Metallic Conduit, 316 Stainless Steel Core with PVC Jacket, Conduit Size 3/8 Inch, Length 150 Meters/500 Feet, Working Temperature -20 to 80 Degrees C, Compliant to RoHS and WEEE, Clear
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Designed to meet UL 360 ID/OD dimension requirements
  • Full compliance to IEC/EN 61386-1 requirements, CE certified
  • Smooth extruded jackets provide best performance with fittings
  • General purpose, industrial grade liquid-tight flexible metallic conduit
  • Used extensively in corrosive environments and where flexibility is necessary for motion, vibration and bending
  • Typical applications include water/wastewater plants, food & beverage installations, chemical processing plants, marine and salt environments, pulp and paper
  • Sunlight resistant jacket material allows this product to be used in outdoor applications

Descriptors

Category

Liquid Tight Conduit

Specifications

Material

316 Stainless Steel Core with PVC Jacket

Color

Clear

Classifications

Brand Name

T&B Liquidtight Fittings

Sub Brand

T&B Liquidtight Systems

Standard

RoHS, IEC/EN 61386-1, -23

Dimensions

Trade Size

3/8 in

Outside Diameter

0.71 in

Inside Diameter

0.484 in

Length

500 ft

ETIM EC001179 Protective metallic hose

Nominal diameter

16 mm

Nominal size in inch

3/8 inch

Material

Stainless steel

Colour

Other

Bending strength

Flexible

Documents/Support Tools

Sales Drawing

Click here

Click here

Click here

Support/Tools

Click here