text.skipToContent text.skipToNavigation

Catalog No. : LT6FES07W-C

Description:  LFMC SS316 FB 2in Wht 30m/100ft

UPC: 786210154756

Liquid Tight Flexible Metallic Conduit, Food and Beverage Grade, 316 Stainless Steel Core with PVC Jacket, Conduit Size 2 Inch, Length 30 Meters/100 Feet, Working Temperature -45 to 105 Degrees C, Compliant to RoHS and WEEE, White
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Liquid Tight Conduit

Specifications

Material

316 Stainless Steel Core with PVC Jacket

Color

White

Classifications

Brand Name

T&B Liquidtight Fittings

Sub Brand

T&B Liquidtight Systems

Standard

RoHS, WEEE
RoHS, WEEE

Dimensions

Trade Size

2 in

Outside Diameter

2.375 in

Inside Diameter

2.02 in

Length

100 ft

Compliance and Certifications

RoHS RoHS3 Compliant
ETIM EC001179 Protective metallic hose

Nominal diameter

63 mm

Nominal size in inch

2 inch

Material

Stainless steel

Colour

White

Bending strength

Flexible

Documents/Support Tools

Sales Drawing

Click here

Click here

Click here

Click here