text.skipToContent text.skipToNavigation

Catalog No. : LT6FES06W-D

Description:  LFMC SS316 FB 1-1/2in Wht 45m/150ft

UPC: 786210154749

Liquid Tight Flexible Metallic Conduit, Food and Beverage Grade, 316 Stainless Steel Core with PVC Jacket, Conduit Size 1-1/2 Inch, Length 45 Meters/150 Feet, Working Temperature -45 to 105 Degrees C, Compliant to RoHS and WEEE, White
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Liquid Tight Conduit

Specifications

Material

316 Stainless Steel Core with PVC Jacket

Color

White

Classifications

Brand Name

T&B Liquidtight Fittings

Sub Brand

T&B Liquidtight Systems

Standard

RoHS, WEEE
RoHS, WEEE

Dimensions

Trade Size

1-1/2 in

Outside Diameter

1.9 in

Inside Diameter

1.575 in

Length

150 ft

Compliance and Certifications

RoHS RoHS3 Compliant
ETIM EC001179 Protective metallic hose

Nominal diameter

50 mm

Nominal size in inch

1 1/2 inch

Material

Stainless steel

Colour

White

Bending strength

Flexible

Documents/Support Tools

Sales Drawing

Click here

Click here

Click here

Click here