Catalog No. : LT6FES05W-B
Description: LFMC SS316 FB 1-1/4IN WHT 15M/50FT
UPC: 786210154633
Descriptors
Category |
Liquid Tight Conduit |
Specifications
Material |
316 Stainless Steel Core with PVC Jacket |
Color |
White |
Classifications
Brand Name |
T&B Liquidtight Fittings |
Sub Brand |
T&B Liquidtight Systems |
Standard |
RoHS, WEEE |
Dimensions
Trade Size |
1-1/4 in |
Outside Diameter |
1.66 in |
Inside Diameter |
1.38 in |
Length |
50 ft |
Compliance and Certifications
RoHS | RoHS3 Compliant |
REACH | REACH 240 Compliant |
TSCA | TSCA Section 6(h) Compliant |
Nominal diameter |
40 mm |
Nominal size in inch |
1 1/4 inch |
Material |
Stainless steel |
Colour |
White |
Bending strength |
Flexible |
Documents/Support Tools
Sales Drawing |