Catalog No. : LT6FES05W-A
Description: LFMC SS316 FB AM 1-1/4IN WHT 25FT
UPC: 786210345987
Liquid Tight Flexible Metallic Conduit, Food and Beverage Grade, 316 Stainless Steel Core with PVC Jacket, Conduit Size 1-1/4 Inch, Length 8 Meters/25 Feet, Working Temperature -45 to 105 Degrees C, Compliant to RoHS and WEEE, White
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Liquid Tight Conduit |
Specifications
Material |
316 Stainless Steel Core with PVC Jacket |
Color |
White |
Classifications
Brand Name |
T&B Liquidtight Fittings |
Sub Brand |
T&B Liquidtight Systems |
Standard |
RoHS, WEEE |
Dimensions
Trade Size |
1-1/4 in |
Length |
25 ft |
Documents/Support Tools
Sales Drawing |