text.skipToContent text.skipToNavigation

Catalog No. : LT6FES03W-L

Description:  LFMC SS316 FB 3/4in Wht 300m/1000ft

UPC: 786210154787

Liquid Tight Flexible Metallic Conduit, Food and Beverage Grade, 316 Stainless Steel Core with PVC Jacket, Conduit Size 3/4 Inch, Length 300 Meters/1,000 Feet, Working Temperature -45 to 105 Degrees C, Compliant to RoHS and WEEE, White
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Liquid Tight Conduit

Specifications

Material

316 Stainless Steel Core with PVC Jacket

Color

White

Classifications

Brand Name

T&B Liquidtight Fittings

Sub Brand

T&B Liquidtight Systems

Standard

RoHS, WEEE

Dimensions

Trade Size

3/4 in

Outside Diameter

1.05 in

Inside Diameter

0.82 in

Length

1,000 ft

ETIM EC001179 Protective metallic hose

Nominal diameter

25 mm

Nominal size in inch

3/4 inch

Material

Stainless steel

Colour

White

Bending strength

Flexible

Documents/Support Tools

Sales Drawing

Click here

Click here

Click here

Click here