text.skipToContent text.skipToNavigation

Catalog No. : LT50P-QC-LG

Description:  1/2IN BULLET QUICKCONNECT FTNG LGRY

UPC: 786210219158

Bullet Quick Connect Liquidtight Fitting, 1/2 Inch, Straight, Thermoplastic with Friction Washer, Temperature Rating -2 to +221 F, Light Gray
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Single-piece fitting (No locknut required)
  • Quick and easy installation without access to the inside
  • Corrosion resistant
  • Non-metallic connectors designed to provide a liquidtight seal when terminating liquidtight non-metallic conduit (UL Type B) to a box.

Descriptors

Category

Liquid tight connectors

Application

Ideal for panel builders and volume installers

Specifications

Material

Weather stabilized thermoplastic

Color

Light Gray

Classifications

Brand Name

T&B Liquidtight Fittings

Standard

ANSI/UL514B , CSA 22.2 No. 18.3-12

Dimensions

Size

1/2 in

Compliance and Certifications

RoHS RoHS3 Compliant

Documents/Support Tools

Instruction Sheet

Click here

Sales Drawing

Click here