text.skipToContent text.skipToNavigation

Catalog No. : LT500-8-BLK

Description:  FLEX.METAL COND STL 5INX8ME-BLK

UPC: 786209919144

Flexible Metal Conduit Steel 5 Inch X 8 Meter - Black
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical conduit

Application

Machine Tool and Other Industrial Environments

Specifications

Material

Steel

Color

Black

Classifications

Brand Name

T&B Liquidtight Fittings

Dimensions

Trade Size

5 in

Length

8 m

ETIM EC001179 Protective metallic hose

Nominal size in inch

Other

Outer diameter

141.35 mm

Inner diameter

126.37 mm

Material

Steel

Bending radius, static

444.5 mm

Weight

7.06 kg/m

Colour

Black

With approval according to UL

N

Approved according to CSA

N