Catalog No. : LT2AF10PC
Description: SELF-LUM PICTO DF 10YRS ALUM FRAME
UPC: 787321139885
Pictogram Exit Sign, double face, Frame Colour: aluminum frame, Life Years: 10 years, polycarbonate shield, universal mount, Height of 8.25 inches (0.687 ft, 209.55 mm., 20.955 cm, 0.21 m), Length of 14 inches (1.167 ft, 355.6 mm., 35.56 cm, 0.356 m), Width of 1 inch (0.083 ft, 25.4 mm., 2.54 cm, 0.025 m)
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Emergency Lighting |
Additional Documentation: Visit our Publication Library to find technical documentation, time current curves, CSI Specifications and promotional literature.