text.skipToContent text.skipToNavigation

Catalog No. : LT292-1

Description:  3/4 CONN,90DEG,LT FLEX METAL,DC,EA

UPC: 785991183726

Connector, 90 Degree, Conduit Size 3/4 Inch, Height 2.19 Inches, Length 1.66 Inch, Die Cast Zinc, Sold by Each
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Liquid tight connectors

Specifications

Connection

Threaded

Material

Zinc Die Cast

Classifications

Brand Name

Steel City

Dimensions

Size

3/4 Inch

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC001180 Screw connection for protective metallic hose

Nominal size in inch

3/4 inch

Model

90°-Bend

Revolving thread

N

Construction type

External thread

Connection type screw connection to housing

Thread

One-piece

Y

Material housing

Zinc die-cast

Surface protection

Untreated

Approved in combination with protective conduit DIN EN 61386-23

N

Approved in combination with protective conduit FI

N