text.skipToContent text.skipToNavigation

Alternate Catalog No. : LT 292

Catalog No. : LT292

Description:  3/4 IN CONN,90DEG,LT FLEX METAL,DC

UPC: 785991425024

Connector, 90 Degree, Conduit Size 3/4 Inch, Height 2.19 Inches, Length 1.66 Inch, Die Cast Zinc
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Liquid tight connectors

Specifications

Material

Zinc Die Cast

Classifications

Brand Name

Steel City

Standard

UL E23018

Dimensions

Size

3/4

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant