text.skipToContent text.skipToNavigation

Alternate Catalog No. : LT 290

Catalog No. : LT290

Description:  3/8 IN CONN,90DEG,LT FLEX METAL,DC

UPC: 785991425000

Connector, 90 Degree, Conduit Size 3/8 Inch, Height 1.88 Inch, Length 1.38 Inch, Die Cast Zinc
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Liquid tight connectors

Specifications

Connection

Threaded

Material

Zinc Die Cast

Classifications

Brand Name

Steel City

Standard

UL E23018