text.skipToContent text.skipToNavigation

Catalog No. : LT1W10PC

Description:  SELF-LUMINOUS PICTOGRAM 10YEAR

UPC: 624616320972

Pictogram Exit Sign, single face, Frame Colour: white, Life Years: 10 years, polycarbonate shield, universal mount, Height of 8.25 inches (209.55 mm.), Length of 14 inches (355.6 mm.), Width of 1 inch (25.4 mm.)
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting