text.skipToContent text.skipToNavigation

Catalog No. : LT150-15

Description:  FLEX.METAL COND STL 1-1/2X15ME GRY

UPC: 786210656854

1-1/2 inch X 15 M, Flexible Metal Conduit, Steel, Gray
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical conduit

Application

Machine Tool and Other Industrial Environments

Specifications

Material

Steel

Color

Gray

Classifications

Brand Name

T&B Liquidtight Fittings

Dimensions

Trade Size

1-1/2 in

Length

15 m

ETIM EC001179 Protective metallic hose

Nominal size in inch

1 1/2 inch

Outer diameter

48.26 mm

Inner diameter

40.01 mm

Material

Steel

Bending radius, static

114.3 mm

Weight

1.33 kg/m

Colour

Grey

With approval according to UL

N

Approved according to CSA

N

Documents/Support Tools

Sales Drawing

Click here