text.skipToContent text.skipToNavigation

Catalog No. : LT125-15-BLK

Description:  FLEX.METAL COND STL 1-1/4X15ME BLK

UPC: 786210468167

1-1/4 Inch X 15m, Flexible Metal Conduit, Steel, Black
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical conduit

Application

Machine Tool and Other Industrial Environments

Specifications

Material

Steel

Color

Black

Classifications

Brand Name

T&B Liquidtight Fittings

Dimensions

Trade Size

1-1/4 in

Length

15 m

ETIM EC001179 Protective metallic hose

Nominal size in inch

1 1/4 inch

Outer diameter

42.16 mm

Inner diameter

35.05 mm

Material

Steel

Bending radius, static

88.9 mm

Weight

1.03 kg/m

Colour

Black

With approval according to UL

N

Approved according to CSA

N

Documents/Support Tools

Sales Drawing

Click here