text.skipToContent text.skipToNavigation

Catalog No. : LT100-30-CORE

Description:  FLEX METAL COND STEEL CORE 1 X 30M

UPC: 786209893741

1 Inch LiquidTight Flexible Metal Conduit fitting, Steel Core, 30M
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical conduit

Specifications

Radius

3 in

Material

Steel

Color

Gray

Classifications

Brand Name

T&B Liquidtight Fittings

Dimensions

Trade Size

1 in

Length

30 m

ETIM EC001179 Protective metallic hose

Nominal size in inch

1 inch

Outer diameter

33.4 mm

Inner diameter

26.44 mm

Material

Steel

Bending radius, static

76.2 mm

Weight

0.8 kg/m

Colour

Grey

With approval according to UL

N

Approved according to CSA

N

Documents/Support Tools

Sales Drawing

Click here