text.skipToContent text.skipToNavigation

Catalog No. : LT075-30-CORE

Description:  FLEX METAL COND STEEL CORE 3/4 X30M

UPC: 786209893734

3/4 Inch x 30M, Flexible liquidtight steel conduit, inner core made of spiral wound strip of corrosion resistant plating steel, Gray
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical conduit

Application

Machine Tool and Other Industrial Environments

Specifications

Material

Steel

Color

Gray

Classifications

Brand Name

T&B Liquidtight Fittings

Dimensions

Trade Size

3/4 in

Length

30 m

ETIM EC001179 Protective metallic hose

Nominal size in inch

3/4 inch

Outer diameter

26.67 mm

Inner diameter

21.34 mm

Material

Steel

Bending radius, static

63.5 mm

Weight

0.5 kg/m

Colour

Grey

With approval according to UL

N

Approved according to CSA

N

Documents/Support Tools

Sales Drawing

Click here