Catalog No. : LT075-30
Description: FLEX.METAL COND STL.75 INX 30ME GRY
UPC: 786210686738
Descriptors
|
Category |
Electrical conduit |
|
Application |
Machine Tool and Other Industrial Environments |
Specifications
|
Material |
Steel |
|
Color |
Gray |
Classifications
|
Brand Name |
T&B Liquidtight Fittings |
Dimensions
|
Trade Size |
3/4 in |
|
Length |
30 m |
Sustainability
| Environmental product declaration |
EPD NM LIQUIDTIGHT FITTINGS US EPD US T&B LIQUIDTIGHT SYSTEMS EPD FLEXIBLE NON-METALLIC CONDUIT OF T&B LIQUIDTIGHT SYSTEMS AND CARFLEX BRANDS US |
|
Nominal size in inch |
3/4 inch |
|
Outer diameter |
26.67 mm |
|
Inner diameter |
21.34 mm |
|
Material |
Steel |
|
Bending radius, static |
63.5 mm |
|
Weight |
0.5 kg/m |
|
Colour |
Grey |
|
With approval according to UL |
N |
|
Approved according to CSA |
N |
Documents/Support Tools
|
Sales Drawing |