text.skipToContent text.skipToNavigation

Catalog No. : LT038-30

Description:  FLEX.METAL COND STEEL 3/8X30ME GRY

UPC: 786210656823

3/8 inch X 30 M, Flexible Metal Conduit, Steel, Gray
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical conduit

Application

Machine Tool and Other Industrial Environments

Specifications

Material

Steel

Color

Gray

Classifications

Brand Name

T&B Liquidtight Fittings

Dimensions

Trade Size

3/8 in

Length

30 m

ETIM EC001179 Protective metallic hose

Nominal size in inch

3/8 inch

Outer diameter

18.03 mm

Inner diameter

12.29 mm

Material

Steel

Bending radius, static

38.1 mm

Weight

0.3 kg/m

Colour

Grey

With approval according to UL

N

Approved according to CSA

N

Documents/Support Tools

Sales Drawing

Click here