text.skipToContent text.skipToNavigation

Catalog No. : LT-590

Description:  3/8 INCH 90 DEGREE PLASTIC LT CONN

UPC: 785991055238

3/8 Inch 90 Degree Gray Non-Metallic Liquidtight Connector
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • For use with non-metallic conduit

Descriptors

Category

Liquid tight connectors

Application

For Use with Non-Metallic Conduit

Specifications

Material

Non-metallic

Classifications

Brand Name

Steel City

Sub Brand

IBERVILLE

Standard

UL E23018, CSA

Dimensions

Size

3/8 Inch

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 52391009 441203 N/A N/A N/A
CSA 52391013 441203 N/A N/A N/A
UL E23018 N/A DWTT N/A N/A
ETIM EC001178 Screw connection for protective plastic hose

Nominal size in inch

3/8 inch

Model

90°-elbow

Revolving thread

N

Construction type

External thread

Type of connection

Thread

Thread length

14.48 mm

Colour

Grey

Documents/Support Tools

Instruction Sheet

Click here

Sales Drawing

Click here