Catalog No. : LT-540
Description: 3/8 INCH LTNM FTG.45 DEG
UPC: 785991177596
- For use with non-metallic conduit
Descriptors
Category |
Liquid tight connectors |
Application |
For Use with Non-Metallic Conduit |
Specifications
Material |
Non-metallic |
Classifications
Brand Name |
Steel City |
Sub Brand |
Iberville |
Standard |
E 23018 |
Dimensions
Size |
3/8 Inch |
Compliance and Certifications
RoHS | RoHS3 Compliant |
REACH | REACH 233 Compliant |
TSCA | TSCA Section 6(h) Compliant |
Nominal size in inch |
3/8 inch |
Model |
45°-elbow |
Revolving thread |
N |
Construction type |
External thread |
Type of connection |
Thread |
Thread length |
14.48 mm |
Colour |
Grey |