text.skipToContent text.skipToNavigation

Catalog No. : LSRLMCSWUUNIV

Description:  STEEL LED SORTIE SIGN OPEN FACE A/C

UPC: 624616346309

Sortie Sign, universal face, universal mount, Unit Type: C860, Colour: factory white, 120 to 347VAC, 6 to 24VDC, Height of 7.5 inches (0.625 ft, 190.5 mm., 19.05 cm, 0.191 m), Length of 18 inches (1.5 ft, 457.2 mm., 45.72 cm, 0.457 m), Width of 2.125 inches (0.177 ft, 53.975 mm., 5.398 cm, 0.054 m)
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting